Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
80 A-10
ORDERNO
Article-number
80 A-10
WDAB
Wheel-Ø A x width B
80x24 mm
LC
Load capacity
120 kg
BT
Band thickness
10 mm
HW
Hub width
28 mm
FL
Fixing length
28 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices